B1_Digital_Inputs

B1_Digital_Inputs

Address: 4354 (1102H)
Type: WORD
Access: Read Only
Unit: --

Range:

0 (all inputs are open) to 2n-1 (all inputs are closed, where n is the number of digital inputs available)
Default Value: --
Store Supported: No
Description: It contains the status of all the inputs on bank 1 of the drive.
Notes:

See Appendix.

A numeric value is associated to the input, following the procedure laid out hereafter:

Inputs Value

Input 0

1

Input 1

2

Input 2

4

Input 3

8

Input 4

16

Input 5

32

Input n

2n